EMC-Compliant RS-485 Communication Networks for ADI Transceivers
Analog Devices and Bourns Introduce Industry’s First Complete Evaluation Board with Certified RS-485 Electromagnetic Protection
The industry’s first certified RS-485 evaluation board for protecting against electromagnetic compatibility (EMC) events in industrial and instrumentation equipment. Available through both companies, the EVAL-CN0313-SDPZ board incorporates ADI’s ADM3485E, 3.3 V RS-485 transceiver and various circuit protection devices from Bourns and meets IEC 61000-4-2/4/5 ESD (electrostatic discharge), EFT (electrical fast transients), and surge immunity specifications.
|